IESNA:LM-63-2002
[TEST]P1641653
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-730-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22112.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
4886.2 4576.5 4263.5 4010.3 3811.8 3676.3 3611.8 3597.3 3642.5 3766.7 3955.4 4215.1 4523.2 4836.2 5112.0 
5400.8 5783.1 6155.7 6630.0 7104.3 7423.7 7412.4 6830.0 5660.5 4273.2 3206.9 2534.2 2064.8 1663.1 1148.6 774.3 
467.8 271.0 119.4 21.0 0.0 0.0 
4886.2 4592.6 4273.2 4019.9 3808.6 3679.6 3605.4 3592.5 3636.0 3755.4 3945.7 4200.6 4513.6 4826.5 5123.3 
5444.3 5802.5 6202.5 6675.2 7151.0 7478.5 7447.9 6883.3 5705.7 4218.4 3152.1 2503.6 2045.5 1634.1 1150.2 780.8 
471.0 282.3 127.4 25.8 0.0 0.0 
4886.2 4582.9 4273.2 4013.5 3824.7 3689.2 3613.4 3590.8 3618.3 3728.0 3916.7 4171.6 4497.4 4839.4 5216.9 
5566.9 5958.9 6452.5 6955.8 7402.7 7718.9 7676.9 7113.9 5938.0 4328.0 3176.3 2573.0 2116.4 1745.4 1206.6 796.9 
508.1 316.2 172.6 37.1 0.0 0.0 
4886.2 4644.2 4331.3 4090.9 3895.7 3763.4 3681.2 3639.2 3639.2 3702.1 3858.6 4087.7 4395.8 4791.0 5224.9 
5671.8 6155.7 6678.4 7246.2 7822.1 8222.2 8257.6 7839.8 6833.2 5112.0 3397.3 2724.6 2397.1 2114.8 1713.2 
1130.8 684.0 458.1 266.2 83.9 0.0 0.0 
4886.2 4647.4 4370.0 4140.9 3960.3 3832.8 3747.3 3689.2 3660.2 3674.7 3758.6 3924.8 4178.0 4523.2 4962.0 
5452.4 6018.6 6633.2 7328.5 8110.9 8899.7 9467.5 9528.8 8985.2 7685.0 5210.4 3037.5 2463.3 2290.7 2211.6 
2037.4 1405.0 948.5 553.3 203.3 0.0 0.0 
4886.2 4724.9 4473.2 4255.5 4097.4 3968.3 3866.7 3800.6 3753.8 3731.2 3748.9 3815.1 3955.4 4187.7 4502.3 
4918.5 5489.5 6133.1 6860.7 7770.5 8906.1 10211.2 11448.4 12082.4 12098.5 11121.0 8469.0 4550.7 2753.6 2377.8 
2306.8 2153.5 1618.0 1376.0 725.9 4.8 0.0 
4886.2 4768.4 4573.2 4382.9 4239.3 4115.1 4018.3 3945.7 3894.1 3861.8 3855.4 3879.6 3934.4 4053.8 4242.5 
4523.2 4921.7 5423.4 6065.4 6901.0 7891.5 9217.5 11166.1 13640.7 15824.9 17070.2 17079.9 15315.1 10970.9 6205.7 
3306.9 2240.6 1734.1 1353.4 1050.2 158.1 0.0 
4886.2 4805.5 4679.7 4545.8 4424.8 4316.8 4226.4 4157.1 4107.0 4069.9 4053.8 4052.2 4065.1 4100.6 4182.9 
4337.7 4591.0 4970.1 5508.9 6220.3 7152.6 8339.9 9740.1 11524.2 13944.0 17254.1 20833.7 22504.9 21653.1 
18030.0 13650.4 9895.0 6067.0 2397.1 1058.2 283.9 0.0 
4886.2 4808.8 4687.8 4562.0 4449.0 4342.6 4252.2 4184.5 4137.7 4100.6 4084.5 4081.2 4087.7 4116.7 4186.1 
4334.5 4568.4 4929.7 5468.5 6154.1 7068.8 8272.2 9619.1 11358.1 13666.5 16796.0 20544.9 22617.8 21835.4 
18425.2 13929.4 10114.4 6315.4 2361.6 995.3 282.3 0.0 
4886.2 4857.2 4803.9 4749.1 4686.2 4613.6 4549.0 4507.1 4479.7 4461.9 4449.0 4434.5 4426.4 4424.8 4457.1 
4539.4 4707.1 5004.0 5450.8 6084.8 6959.1 8033.4 9191.7 10453.1 11801.7 13324.5 15089.3 17021.8 18173.6 17129.9 
14158.5 9333.6 4149.0 1156.6 438.8 124.2 0.0 
4886.2 4889.4 4892.6 4903.9 4916.8 4910.4 4912.0 4921.7 4941.0 4960.4 4968.5 4960.4 4944.3 4929.7 4936.2 
4976.5 5084.6 5307.2 5715.3 6331.6 7199.4 8243.1 9422.3 10719.3 12024.3 13281.0 14569.9 15765.2 15428.0 13563.3 
11211.3 6949.4 2208.4 766.2 317.8 109.7 0.0 
4886.2 4910.4 4928.1 4952.3 4974.9 4973.3 4970.1 4966.8 4966.8 4952.3 4918.5 4865.2 4808.8 4742.6 4686.2 
4665.2 4699.1 4831.3 5073.3 5505.6 6254.1 7197.8 8338.3 9630.4 10945.1 12308.2 13556.8 14616.6 13874.6 11864.6 
9611.1 5686.3 1814.8 692.0 306.5 108.1 0.0 
4886.2 4866.8 4887.8 4910.4 4921.7 4903.9 4874.9 4837.8 4795.9 4744.2 4658.7 4560.3 4450.6 4339.3 4240.9 
4163.5 4131.2 4155.4 4249.0 4494.2 4936.2 5702.4 6723.6 7912.4 9169.1 10553.1 11871.1 12598.6 11488.8 9727.2 
7714.0 4457.1 1548.6 598.5 287.1 108.1 0.0 
4886.2 4905.5 4907.2 4887.8 4844.2 4750.7 4631.3 4497.4 4353.9 4194.2 4008.6 3800.6 3581.2 3345.6 3103.7 
2853.6 2603.6 2348.7 2084.2 1822.8 1587.3 1437.3 1437.3 1685.7 2300.3 3110.1 3818.3 3321.4 1884.1 1259.9 963.0 
709.8 450.1 238.7 132.3 56.5 0.0 
4886.2 4910.4 4870.1 4795.9 4665.2 4486.1 4278.0 4040.9 3768.3 3471.5 3142.4 2756.9 2327.8 1880.9 1408.3 1061.4 
874.3 790.4 748.5 722.7 704.9 692.0 682.4 674.3 663.0 669.5 719.5 821.1 884.0 780.8 640.4 506.5 348.4 177.4 95.2 27.4 
0.0 
4886.2 4902.3 4812.0 4660.4 4449.0 4187.7 3882.8 3511.8 3084.3 2608.4 2042.2 1503.4 1088.9 887.2 795.3 750.1 717.8 
695.3 675.9 656.5 642.0 624.3 601.7 584.0 567.8 556.5 558.1 592.0 638.8 582.3 453.3 319.4 211.3 140.3 75.8 16.1 0.0 
4886.2 4895.9 4752.3 4529.7 4240.9 3886.0 3465.0 2942.4 2316.5 1703.5 1240.5 996.9 867.9 795.3 754.9 725.9 695.3 
669.5 643.6 622.7 606.5 588.8 567.8 543.6 513.0 483.9 458.1 427.5 395.2 353.3 287.1 224.2 172.6 117.8 58.1 8.1 0.0 
4886.2 4847.5 4649.1 4363.5 3999.0 3563.4 3026.2 2363.2 1734.1 1279.2 1043.7 917.9 837.2 785.6 745.3 709.8 677.5 
643.6 613.0 590.4 574.3 556.5 530.7 503.3 472.6 440.4 403.3 366.2 324.2 285.5 245.2 203.3 156.5 104.9 51.6 4.8 0.0 
4886.2 4805.5 4578.1 4224.8 3802.2 3266.6 2639.1 1943.8 1429.2 1176.0 1024.3 916.3 837.2 780.8 734.0 693.6 656.5 
624.3 598.5 575.9 554.9 530.7 504.9 477.5 448.5 413.0 379.1 342.0 308.1 272.6 235.5 195.2 150.0 98.4 48.4 1.6 0.0 
4886.2 4800.7 4545.8 4168.3 3668.3 3089.2 2376.2 1724.4 1374.4 1205.0 1077.6 958.2 858.2 784.0 729.1 682.4 646.9 
621.1 598.5 574.3 550.1 521.0 490.4 461.4 427.5 395.2 364.6 329.1 295.2 262.9 225.8 185.5 140.3 91.9 40.3 0.0 0.0 
4886.2 4755.5 4487.7 4086.1 3569.9 2935.9 2226.1 1632.5 1379.2 1250.2 1134.0 1000.1 884.0 793.7 722.7 679.1 646.9 
624.3 601.7 577.5 548.5 516.2 483.9 451.7 416.2 383.9 350.1 319.4 288.8 254.9 217.8 179.1 132.3 83.9 33.9 0.0 0.0 
4886.2 4755.5 4487.7 4082.8 3569.9 2926.2 2213.2 1635.7 1384.1 1256.6 1150.2 1014.7 880.8 793.7 725.9 677.5 646.9 
625.9 601.7 577.5 548.5 516.2 483.9 451.7 414.6 382.3 348.4 317.8 287.1 253.3 216.2 177.4 130.7 82.3 32.3 0.0 0.0 
